??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0047 Clamps with soft face
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Clamps with soft face / with adjusting screw and clamping screw
Bill of material
23190.0047 Clamps with soft face
BESTNR
Ref. No.
23190.0047
AUS
Version
with adjusting screw and clamping screw
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
A
18 mm
L3
100 mm
B1
18 mm
H2
Clamping height min.
12 mm
H3
Clamping height max.
28 mm
L1
125 mm
D
Thread
M 16
L2
20 mm
L4
16 mm
S
3 mm
G
Weight
1490 g
Embedded user actions